HUBBELL
Image of OLB-5CG OLB-5CG - O/Duraloy 5 Conduit Body with Cover And Gasket- LB Type - Hub Size 1½",36.0 cu in
Buy America(n) Qualified

OLB-5CG - O/Duraloy 5 Conduit Body with Cover And Gasket- LB Type - Hub Size 1½",36.0 cu in

$141.07 USD

Brand: Killark

Catalog ID: OLB-5CG

O Series/Duraloy 5 Series Aluminum Conduit Body with Cover And Gasket- LB Type - Hub Size 1½" - Volume 36.0 cu in

  • Up to date with 419 and tapered hubs specifications
  • Type 4 when used with neoprene gasket and cover
  • Malleable iron suitable for use in concrete
  • Interchangeable with competitive cover/gasket
  • Staked stainless steel screws on stamped covers
  • 1-1/4” – 4” LB and C hub configurations now available withrollers for relief of pulling conductors
  • Killark K-Pak available which neatly packs cover and gaskettogether with displayed part number and UPC bar code store front displaying
  • For conduit body packaged with cover and gasket, add CG to the catalog number

O series conduit bodies are our most compact conduits that apply highest durability with the securest installation. The O series is available in iron and aluminum, with superior corrosive protected electro-statically applied paint. Cover and gasket included.