HUBBELL
Image of OLB-7 OLB-7 - 2-1/2" LB Hub, Aluminum O Series Conduit Body
* Representative image
Image of OLB-7 OLB-7 - 2-1/2" LB Hub, Aluminum O Series Conduit Body
Buy America(n) Qualified

OLB-7 - 2-1/2" LB Hub, Aluminum O Series Conduit Body

$173.72 USD

Brand: Killark

Catalog ID: OLB-7

2-1/2" LB Hub, Aluminum O Series Conduit Body

Product details

General

Application

  • To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLB-7

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

O Series

Type

Conduit Body

UPC

783936490311

Dimensions

Dimensions

15.25 in x 6.875 in x 4.875 in

Gross Weight with Packaging

5.85

Height

4.875 in

Hub Size

2-1/2"

Length

15.25 in

Weight

5.85 lb

Width

6.875 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

CSA File Number

LR11852

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397