HUBBELL
Image of OLB-9M OLB-9M - 3-1/2" LB Hub, Iron O Series Conduit Body
* Representative image
Image of OLB-9M OLB-9M - 3-1/2" LB Hub, Iron O Series Conduit Body

OLB-9M - 3-1/2" LB Hub, Iron O Series Conduit Body

Brand: Killark

Catalog ID: OLB-9M

3-1/2" LB Hub, Iron O Series Conduit Body

Product details

General

Application

  • To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLB-9M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Iron

Series

O Series

Type

Conduit Body

UPC

783936480503

Dimensions

Dimensions

17 in x 6 in x 8 in

Gross Weight with Packaging

22

Height

8 in

Hub Size

3-1/2"

Length

17 in

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397