HUBBELL
Image of OLL-0CG OLL-0CG - O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Gasket- LL Type - Hub Size 4 Inch - Volume 324.0 Cubic Inches

OLL-0CG - O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Gasket- LL Type - Hub Size 4 Inch - Volume 324.0 Cubic Inches

Brand: Killark

Catalog ID: OLL-0CG

O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Gasket- LL Type - Hub Size 4 Inch - Volume 324.0 Cubic Inches

  • Up to date with 419 and tapered hubs specifications
  • Type 4 when used with neoprene gasket and cover
  • Malleable iron suitable for use in concrete
  • Interchangeable with competitive cover/gasket
  • Staked stainless steel screws on stamped covers
  • 1-1/4” – 4” LB and C hub configurations now available withrollers for relief of pulling conductors
  • Killark K-Pak available which neatly packs cover and gaskettogether with displayed part number and UPC bar code store front displaying
  • For conduit body packaged with cover and gasket, add CG to the catalog number

O series conduit bodies are our most compact conduits that apply highest durability with the securest installation. The O series is available in iron and aluminum, with superior corrosive protected electro-statically applied paint. Cover and gasket included.