HUBBELL
Image of OLL-2 OLL-2 - ¾" LL Hub O Conduit Body
* Representative image
Image of OLL-2 OLL-2 - ¾" LL Hub O Conduit Body
Buy America(n) Qualified

OLL-2 - ¾" LL Hub O Conduit Body

$24.06 USD

Brand: Killark

Catalog ID: OLL-2

¾" LL Hub O Series Conduit Body

Product details

General

Application

  • To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLL-2

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LL

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

O Series

Type

Conduit Body

UPC

783936490427

Dimensions

Dimensions

6.88 in x 3.75 in x 5.5 in

Gross Weight with Packaging

0.38

Height

5.5 in

Hub Size

3/4"

Length

6.88 in

Weight

0.38 lb

Width

3.75 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

CSA File Number

LR11852

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Logistics

Carton Quantity

5