HUBBELL
KIL_F_OLL-CG
* Representative image
KIL_F_OLL-CG

OLL-3CG - O/Duraloy 5 Conduit Body with Cover And Gasket- LL Type - Hub Size 1",12.0 cu in

Brand:

Killark

Catalog ID:

OLL-3CG

O Series/Duraloy 5 Series Aluminum Conduit Body with Cover And Gasket- LL Type - Hub Size 1" - Volume 12.0 cu in

Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 12 cu. in.

Product details

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLL-3CG

Color

Gray

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LL

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

O Series

Type

Conduit Body With Cover & Gasket

UPC

783936049304

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

0.7

Height

0.1 in

Hub Size

1"

Length

5 in

Width

10 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

15