

Brand: Killark
Catalog ID: OLL-4M
Tapered threaded hubs (NPT). Raintight when used with gasketed covers. Malleable iron suitable for use in concrete. Interchangeable with competitive products. Volume is 32 cu. in.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OLL-4M
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
LL
Material
Iron
Product Family
Fittings
Series
O Series
Type
Conduit Body
UPC
783936480558
Dimensions
8.125 in x 3.5 in x 2.625 in
Gross Weight with Packaging
2.58
Height
2.625 in
Hub Size
1-1/4"
Length
8.125 in
Width
3.5 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11852
EU RoHS Indicator
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397
Hub Pattern
LL
Carton Quantity
2
Pallet Quantity
576