KIL_F_OLR-CG
* Representative image
KIL_F_OLR-CG

OLR-4CG-S - O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Silicone Gasket- LR Type - Hub Size 1-1/4 Inch - Volume 32.0 Cubic Inches

Brand:

Killark

Catalog ID:

OLR-4CG-S

O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Silicone Gasket- LR Type - Hub Size 1-1/4 Inch - Volume 32.0 Cubic Inches

O series conduit bodies are our most compact conduits that apply highest durability with the securest installation. The O series is available in iron and aluminum, with superior corrosive protected electro-statically applied paint. Cover and gasket included.

Product details

General

Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LR
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
O Series
Type
Conduit Body With Cover & Gasket
UPC
783936095158

Dimensions

Hub Size
1-1/4"