
Brand: Killark
Catalog ID: OT-4MCG
Tapered threaded hubs (NPT). Raintight. Malleable iron suitable for use in concrete. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 32 cu. in.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OT-4MCG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
T
Material
Iron
Type
Conduit Body With Cover & Gasket
UPC
783936050348
Dimensions
10.625 in x 5.875 in x 4.75 in
Gross Weight with Packaging
4.05
Height
4.75 in
Hub Size
1-1/4"
Length
10.625 in
Width
5.875 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
T
Carton Quantity
2