

Brand: Killark
Catalog ID: OTB-5
Tapered threaded hubs (NPT). Raintight when used with gasketed covers. Interchangeable with competitive products. Volume is 36 cu. in.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OTB-5
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
TB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
O Series
Type
Conduit Body
UPC
783936530154
Dimensions
10.25 in x 5 in x 5.125 in
Gross Weight with Packaging
1.63
Height
5.125 in
Hub Size
1-1/2"
Length
10.25 in
Width
5 in
CSA File Number
LR11852
EU RoHS Indicator
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397
Hub Pattern
TB