HUBBELL
Image of OTB-5M OTB-5M - 1-1/2" TB Hub, Iron O Series Conduit Body,
* Representative image
Image of OTB-5M OTB-5M - 1-1/2" TB Hub, Iron O Series Conduit Body,

OTB-5M - 1-1/2" TB Hub, Iron O Series Conduit Body,

Brand: Killark

Catalog ID: OTB-5M

1-1/2" TB Hub, Iron O Series Conduit Body,

Product details

General

Application

  • To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OTB-5M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

TB

Material

Iron

Series

O Series

Type

Conduit Body

UPC

783936480893

Dimensions

Dimensions

10 in x 5.625 in x 3.625 in

Gross Weight with Packaging

4.48

Height

3.625 in

Hub Size

1-1/2"

Length

10 in

Width

5.625 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397