HUBBELL
KIL_F_OX-6_Angled
* Representative image
KIL_F_OX-6_Angled

OX-3M - 1" X Hub, Iron O Series Conduit Body

Brand:

Killark

Catalog ID:

OX-3M

1" X Hub, Iron O Series Conduit Body

  • Raintight when used with gasketed covers.
  • Malleable iron suitable for use in concrete.
  • Interchangeable with competitive products.
  • Stainless steel screws on stamped and cast covers.
  • Tapered threaded hubs (NPT).

Tapered threaded hubs (NPT). Raintight when used with gasketed covers. Malleable iron suitable for use in concrete. Interchangeable with competitive products. Volume is 12 cu. in.

Product details

General

Application

  • To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OX-3M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

X

Material

Iron

Series

O Series

Type

Conduit Body

UPC

783936480930

Dimensions

Dimensions

8 in x 4 in x 3 in

Gross Weight with Packaging

2.4

Height

3 in

Hub Size

1"

Length

8 in

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11852

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Logistics

Carton Quantity

2

Pallet Quantity

680