

Brand: Killark
Catalog ID: OX-4
Tapered threaded hubs (NPT). Raintight when used with gasketed covers. Interchangeable with competitive products. Volume is 32 cu. in.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OX-4
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
X
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
O Series
Type
Conduit Body
UPC
783936550046
Dimensions
9.75 in x 6.125 in x 3.75 in
Gross Weight with Packaging
1.51
Height
3.75 in
Hub Size
1-1/4"
Length
9.75 in
Width
6.125 in
CSA File Number
LR11852
EU RoHS Indicator
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397
Hub Pattern
X