
Brand: Killark
Catalog ID: TWCL-1
Designed for easier wire pulling. Includes cover and gasket.
Application
90° pulling elbows are used to accommodate pulling conductors through a sharp bend in the conduit system.
Catalog Number
TWCL-1
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Pulling Elbow
UPC
783936651149
Dimensions
3 in x 2 in x 2 in
Gross Weight with Packaging
0.22
Height
2 in
Hub Size
1/2"
Length
3 in
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11852
EU RoHS Indicator
Contact Manufacturer
UL File Number
E22699
Carton Quantity
10