KIL_F_WH-1_Left_Isometric
* Representative image
KIL_F_WH-1_Left_Isometric
KIL_F_WH-1_Right_Isometric

WH-3 - 1" Zinc Weather Proof Conduit Hub

Brand:

Killark

Catalog ID:

WH-3

1" Zinc Weather Proof Conduit Hub

Oversized locknut provides for a strong vibration-proof termination. Captive sealing ring. Serrations on hub body and locknut provide effective positive ground path. Rugged cast zinc construction. Insulated throat protects conductors. Suitable for use wit

Product details

General

Application
Conduit hubs provide a liquid tight, oil tight and dust tight termination of electrical conduit through the walls of sheet metal enclosures. The hubs fit into standard knock-out dimensions.
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Zinc
Series
WH
Type
Weatherproof Conduit Hub
UPC
783936841823

Dimensions

Dimensions
1.921 in x 1.921 in x 1.812 in
Gross Weight with Packaging
0.37
Height
1.812 in
Hub Size
1"
Length
1.921 in
Weight
0.37 lb
Width
1.921 in

Certifications And Compliance

Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Logistics

Carton Quantity
40

Resources and downloads