HUBBELL
1FBC - FS/FD Series Fittings, Device Box Covers, Single Gang with Coating, Blank for Single Gang Boxes
Image of 1FBC 1FBC - FS/FD Series Fittings, Device Box Covers, Single Gang with Coating, Blank for Single Gang Boxes

1FBC - FS/FD Series Fittings, Device Box Covers, Single Gang with Coating, Blank for Single Gang Boxes

Brand: Killark

Catalog ID: 1FBC

FS/FD Series Fittings- Device Box Covers- Single Gang with Coating- Blank for Single Gang Boxes

Stamped metallic covers with electrostatically applied powder coating. Gaskets to be ordered separately.

General

Application

For standard and hostile locations.

Catalog Number

1FBC

Color

Gray

Cover Type

Blank

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

F Series

Type

Device Box Cover

UPC

783936048420

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

0.13

Height

0.1 in

Length

5 in

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10