HUBBELL
Image of 1FG 1FG - FS/FD Series Fittings, Device Box Covers, Single Gang without Coating, 1-5/8" Opening Round Receptacle
* Representative image
Image of 1FG 1FG - FS/FD Series Fittings, Device Box Covers, Single Gang without Coating, 1-5/8" Opening Round Receptacle

1FG - FS/FD Series Fittings, Device Box Covers, Single Gang without Coating, 1-5/8" Opening Round Receptacle

Brand: Killark

Catalog ID: 1FG

FS/FD Series Fittings- Device Box Covers- Single Gang without Coating- 1-5/8" Opening Round Receptacle

Killark deivce box covers come in variety of outlet options and are stamped metallic with the option of either electrostatically applied powder coated or natural finished.

Product details

General

Application

For standard and hostile locations.

Catalog Number

1FG

Color

Gray

Cover Type

Round Receptacle

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

F

Type

Device Box Cover

UPC

783936170206

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

0.11

Height

0.1 in

Length

5 in

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Resources and downloads