HUBBELL
370CG - 1" Cast Iron Duraloy 7 Conduit Cover With Gasket
Image of 370CG 370CG - 1" Cast Iron Duraloy 7 Conduit Cover With Gasket

370CG - 1" Cast Iron Duraloy 7 Conduit Cover With Gasket

Brand: Killark

Catalog ID: 370CG

1" Cast Iron Duraloy 7 Conduit Cover With Gasket

  • Duraloy malleable gray iron
  • Tri-coat finish of electrozinc and chromate sealant with electrostatically applied Duraloy Plus powder coat paint
  • Gasketed 316 series stainless steel screws
  • Neoprene gasket

General

Catalog Number

370CG

Color

Gray

Cover Type

Cast

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

Duraloy 7 Series

Type

Conduit Body Cover

UPC

783936171821

Dimensions

Hub Size

1"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20