HUBBELL
Image of 380F 380F - 1" Cast Iron Duraloy 8 Conduit Cover
*Representative image
Image of 380F 380F - 1" Cast Iron Duraloy 8 Conduit Cover

380F - 1" Cast Iron Duraloy 8 Conduit Cover

Brand: Killark

Catalog ID: 380F

1" Cast Iron Duraloy 8 Conduit Cover

  • Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coat
  • 300 series stainless steel screws

Duraloy class 30 gray iron alloy. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 300 Series stainless steel screws.

General

Application

For use with Duraloy 8 Series fittings.

Catalog Number

380F

Color

Gray

Cover Type

Cast

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Iron

Product Family

Fittings

Series

Duraloy 8 Series

Type

Conduit Body Cover

UPC

783936481616

Dimensions

Dimensions

6 in x 2 in x 1 in

Gross Weight with Packaging

0.49

Height

1 in

Hub Size

1"

Length

6 in

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

20