Brand: Killark
Catalog ID: 3FSRG
Neoprene rubber replacement gasket for covers.
Application
For standard and hostile locations.
Catalog Number
3FSRG
Color
Black
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Neoprene
Type
Gasket
UPC
783936190440
Dimensions
4.75 in x 4.75 in x 2.75 in
Gross Weight with Packaging
0.02
Height
2.75 in
Length
4.75 in
Width
4.75 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
50