
Brand: Killark
Catalog ID: 3FST
Cast metallic covers with electrostatically applied powder coating.
Application
For standard and hostile locations.
Catalog Number
3FST
Color
Gray
Cover Type
Toggle Switch
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
F Series
Type
Device Box Cover With Gasket
UPC
783936193526
Dimensions
6.88 in x 3.75 in x 5.5 in
Gross Weight with Packaging
0.82
Height
5.5 in
Length
6.88 in
Width
3.75 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
2