HUBBELL
Image of 470 470 - 1-1/4" Steel Cover, Duraloy 7

470 - 1-1/4" Steel Cover, Duraloy 7

$18.63 USD

Brand: Killark

Catalog ID: 470

1-1/4" Steel Cover, Duraloy 7

  • Galvanized Steel
  • Natural finish
  • 316 stainless steel screws

Galvanized steel. 316 stainless steel screws. Natural finish.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

470

Color

Silver

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Steel

Series

Duraloy 7 Series

Type

Conduit Body Cover

UPC

783936010281

Dimensions

Diameter - Outside

2.38 in

Dimensions

11 in x 7 in x 3.75 in

Gross Weight with Packaging

0.25

Height

3.75 in

Hub Size

1-1/4"

Length

11 in

Weight

0.25 lb

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20