HUBBELL
Image of 680F 680F - 2" Cast Iron Duraloy 8 Conduit Cover

680F - 2" Cast Iron Duraloy 8 Conduit Cover

Brand: Killark

Catalog ID: 680F

2" Cast Iron Duraloy 8 Conduit Cover

  • Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coat
  • 300 series stainless steel screws

Duraloy class 30 gray iron alloy. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 300 Series stainless steel screws.

General

Application

For use with Duraloy 8 Series fittings.

Catalog Number

680F

Color

Gray

Cover Type

Cast

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

Duraloy 8 Series

Type

Conduit Body Cover

UPC

783936481647

Dimensions

Dimensions

10 in x 4 in x 1 in

Gross Weight with Packaging

2.2

Height

1 in

Hub Size

2"

Length

10 in

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5