HUBBELL
Image of 880S 880S - 3" Stamp Steel Duraloy 8 Conduit Cover

880S - 3" Stamp Steel Duraloy 8 Conduit Cover

Brand: Killark

Catalog ID: 880S

3" Stamp Steel Duraloy 8 Conduit Cover

  • Natural finish
  • 300 series stainless steel screws

Galvanized steel. Natural finish. 300 Series stainless steel screws.

General

Application

For use with Duraloy 8 Series fittings.

Catalog Number

880S

Color

Silver

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Steel

Series

Duraloy 8 Series

Type

Conduit Body Cover

UPC

783936481579

Dimensions

Dimensions

13.25 in x 6.125 in x 3.375 in

Gross Weight with Packaging

1.77

Height

3.375 in

Hub Size

2-1/2" to 3"

Length

13.25 in

Width

6.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer