HUBBELL
EGKN-4 - E Series Gasket, Neoprene 1.25 -1.5" Neoprene Gasket
Image of EGKN-4 EGKN-4 - E Series Gasket, Neoprene 1.25 -1.5" Neoprene Gasket

EGKN-4 - E Series Gasket, Neoprene 1.25 -1.5" Neoprene Gasket

$15.24 USD

Brand: Killark

Catalog ID: EGKN-4

E Series Gasket, Neoprene 1.25 -1.5" Neoprene Gasket

Neoprene gasket.

General

Application

For use with conduit bodies and covers to provide a raintight seal.

Catalog Number

EGKN-4

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Neoprene

Type

Gasket

UPC

783936165998

Dimensions

Dimensions

7.25 in x 2.5 in x 0.125 in

Gross Weight with Packaging

0.05

Height

0.125 in

Hub Size

1-1/4" to 1-1/2"

Length

7.25 in

Weight

0.05 lb

Width

2.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50