KIL_F_ESCV-X
* Representative image
KIL_F_ESCV-X

ESCV-6 - E Series, Aluminum, 2-1/2 - 3" Conduit Body Cover

Brand:

Killark

Catalog ID:

ESCV-6

E Series, Aluminum, 2-1/2 - 3" Conduit Body Cover

Lightweight aluminum construction provides corrosion resistance and easy installation. Covers are furnished with zinc plated screws - no worry about removing a cover once it is installed.

Product details

General

Application
For use with aluminum conduit bodies.
Color
Gray
Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
E Series
Type
Conduit Body Cover
UPC
783936165899

Dimensions

Dimensions
12.25 in x 4.5 in x 0.625 in
Gross Weight with Packaging
0.7
Height
0.625 in
Hub Size
2-1/2" to 3"
Length
12.25 in
Width
4.5 in

Logistics

Carton Quantity
5

Resources and downloads