
Brand: Killark
Catalog ID: FCLA2
Cast metallic covers with electrostatically applied powder coating.
Application
For standard and hostile locations.
Catalog Number
FCLA2
Color
Gray
Cover Type
Duplex Receptacle
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
F Series
Type
Device Box Cover With Gasket
UPC
783936048444
Dimensions
5.5 in x 5.125 in x 3 in
Gross Weight with Packaging
0.5
Height
3 in
Length
5.5 in
Width
5.125 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
1