HUBBELL
Image of FSBCM FSBCM - FZ/FCL-GF/FST Single Gang Box Cover, Blank Iron
* Representative image
Image of FSBCM FSBCM - FZ/FCL-GF/FST Single Gang Box Cover, Blank Iron

FSBCM - FZ/FCL-GF/FST Single Gang Box Cover, Blank Iron

$22.23 USD

Brand: Killark

Catalog ID: FSBCM

FZ/FCL-GF/FST Series Fittings - Standard And Hostile Locations - Cast device Cover - Single Gang with Gaskets Included - Iron Blank for Single Gang Boxes

Killark deivce box covers come in variety of outlet options and are stamped metallic with the option of either electrostatically applied powder coated or natural finished.

Product details

General

Application

For standard and hostile locations.

Catalog Number

FSBCM

Color

Gray

Cover Type

Blank

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

F

Type

Device Box Cover With Gasket

UPC

783936048697

Dimensions

Dimensions

1 in x 3 in x 3 in

Gross Weight with Packaging

0.62

Height

3 in

Length

1 in

Weight

0.62 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

5

Resources and downloads