
Brand: Killark
Catalog ID: FSTG
Cast metallic covers with electrostatically applied powder coating.
Application
For standard and hostile locations.
Catalog Number
FSTG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
FST
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Device Box Cover With Gasket
UPC
783936190709
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.25
Height
3 in
Length
1 in
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
FST
Carton Quantity
10