

Brand: Killark
Catalog ID: GASK805N
Neoprene. Compression molded.
Application
For use with Duraloy 7 Series fittings.
Catalog Number
GASK805N
Color
Gray
EU RoHS Indicator
Material
Neoprene
Product Family
Fittings
Series
Duraloy 8 Series
Type
Gasket
UPC
783936481715
Diameter - Outside
1.28 in
Dimensions
8 in x 3 in x 1 in
Gross Weight with Packaging
0.03
Height
1 in
Hub Size
1-1/2"
Length
8 in
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Carton Quantity
50