HUBBELL
KIL_F_GASK852N_Front
* Representative image
KIL_F_GASK852N_Front

GASK806N - 2" Gasket Duraloy 8

$24.99 USD

Brand:

Killark

Catalog ID:

GASK806N

2" Gasket Duraloy 8

Neoprene. Compression molded.

Product details

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

GASK806N

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Neoprene

Series

Duraloy 8

Type

Gasket

UPC

783936481722

Dimensions

Diameter - Outside

1.22 in

Dimensions

10 in x 4 in x 1 in

Gross Weight with Packaging

0.04

Height

1 in

Hub Size

2"

Length

10 in

Weight

0.04 lb

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

50