HUBBELL
Image of GASK806N GASK806N - 2" Gasket Duraloy 8
*Representative image
Image of GASK806N GASK806N - 2" Gasket Duraloy 8

GASK806N - 2" Gasket Duraloy 8

$24.99 USD

Brand: Killark

Catalog ID: GASK806N

2" Gasket Duraloy 8

  • Neoprene
  • Compression molded

Neoprene. Compression molded.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

GASK806N

Color

Gray

EU RoHS Indicator

Material

Neoprene

Product Family

Fittings

Series

Duraloy 8 Series

Type

Gasket

UPC

783936481722

Dimensions

Diameter - Outside

1.22 in

Dimensions

10 in x 4 in x 1 in

Gross Weight with Packaging

0.04

Height

1 in

Hub Size

2"

Length

10 in

Weight

0.04 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

50