HUBBELL
Image of GEJEY GEJEY - GEJ Series Sealing Covers, Aluminum

GEJEY - GEJ Series Sealing Covers, Aluminum

Brand: Killark

Catalog ID: GEJEY

GEJ Series Sealing Covers, Aluminum

  • Copper-free aluminum (less than 4/10 of 1%)
  • Electrostatically applied powder coating
  • Blank covers are supplied standard on all GE Series bodies
  • Dome covers provide additional wiring room for splicing or accommodating components
  • Rubber gasket fits between cover and body to make assembly watertight
  • Complies with NEMA 4

Sealing cover used to convert body into sealing fitting.

General

Application

For use with GEJ Series outlet bodies.

Catalog Number

GEJEY

Color

Gray

Cover Type

Sealing

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GE Series

Type

Outlet Body Cover

UPC

783936211022

Dimensions

Gross Weight with Packaging

1.12

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5