HUBBELL
Image of OL-20CM OL-20CM - 3/4" Cast Iron O series Conduit Cover
* Representative image
Image of OL-20CM OL-20CM - 3/4" Cast Iron O series Conduit Cover

OL-20CM - 3/4" Cast Iron O series Conduit Cover

$5.30 USD

Brand: Killark

Catalog ID: OL-20CM

3/4" Cast Iron O series Conduit Cover

O series covers are dressed with two stainless steel screws for readily access. Covers are offered in stamped galvanized steel and copper-free aluminum or casted Duraloy iron to assure the most reliable corrosion resistance. Optioned with integral neoprene and fiber gasket.

Product details

General

Application

For use with O Series fittings.

Catalog Number

OL-20CM

Color

Gray

Cover Type

Cast

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

O Series

Type

Conduit Body Cover

UPC

783936480299

Dimensions

Dimensions

5 in x 2 in x 1 in

Gross Weight with Packaging

0.25

Height

1 in

Hub Size

3/4"

Length

5 in

Weight

0.25 lb

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

20