HUBBELL
Image of OL-30 OL-30 - 1" Stamp Aluminum O series Conduit Cover
Buy America(n) Qualified

OL-30 - 1" Stamp Aluminum O series Conduit Cover

$5.71 USD

Brand: Killark

Catalog ID: OL-30

1" Stamp Aluminum O series Conduit Cover

Copper-free aluminum (less than 4/10 of 1%). Natural finish. 300 Series stainless steel screws.

General

Application

For use with O Series fittings.

Catalog Number

OL-30

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body Cover

UPC

783936490090

Dimensions

Dimensions

6 in x 2 in x 1 in

Gross Weight with Packaging

0.08

Height

1 in

Hub Size

1"

Length

6 in

Weight

0.08 lb

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20