Brand: Killark
Catalog ID: OL-30CM
O series covers are dressed with two stainless steel screws for readily access. Covers are offered in stamped galvanized steel and copper-free aluminum or casted Duraloy iron to assure the most reliable corrosion resistance. Optioned with integral neoprene and fiber gasket.
Application
For use with O Series fittings.
Catalog Number
OL-30CM
Color
Gray
Cover Type
Cast
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Iron
Series
O Series
Type
Conduit Body Cover
UPC
783936480305
Dimensions
6 in x 2 in x 1 in
Gross Weight with Packaging
0.37
Height
1 in
Hub Size
1"
Length
6 in
Weight
0.37 lb
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
20