HUBBELL
Image of OL-45-VG OL-45-VG - 1-1/2" Fiber O series Cover Gasket

OL-45-VG - 1-1/2" Fiber O series Cover Gasket

$6.54 USD

Brand: Killark

Catalog ID: OL-45-VG

1-1/2" Fiber O series Cover Gasket

Fiber gasket.

General

Application

For use with O Series fittings.

Catalog Number

OL-45-VG

Color

Brown

EU RoHS Indicator

Contact Manufacturer

Material

Fiber

Type

Gasket

UPC

783936490120

Dimensions

Dimensions

6.88 in x 3.75 in x 5.5 in

Gross Weight with Packaging

0.03

Height

5.5 in

Hub Size

1-1/4" to 1-1/2"

Length

6.88 in

Weight

0.32 lb

Width

3.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25