
Brand: Killark
Catalog ID: OL-450
Copper-free aluminum (less than 4/10 of 1%). Natural finish. 300 Series stainless steel screws.
Application
For use with O Series fittings.
Catalog Number
OL-450
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Conduit Body Cover
UPC
783936490205
Dimensions
8 in x 3 in x 1 in
Gross Weight with Packaging
0.16
Height
1 in
Hub Size
1-1/4" to 1-1/2"
Length
8 in
Weight
0.04 lb
Width
3 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10