Brand: Killark
Catalog ID: OL-45M
O series covers are dressed with two stainless steel screws for readily access. Covers are offered in stamped galvanized steel and copper-free aluminum or casted Duraloy iron to assure the most reliable corrosion resistance. Optioned with integral neoprene and fiber gasket.
Application
For use with O Series fittings.
Catalog Number
OL-45M
Color
Silver
Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Iron
Series
O Series
Type
Conduit Body Cover
UPC
783936480381
Dimensions
8 in x 3 in x 1 in
Gross Weight with Packaging
0.32
Height
1 in
Hub Size
1-1/4" to 1-1/2"
Length
8 in
Weight
0.03 lb
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
10