MI LISTA
HUBBELL
Image of OL-60CM OL-60CM - 2" Cast Iron O series Conduit Cover
* Imagen representativa
Image of OL-60CM OL-60CM - 2" Cast Iron O series Conduit Cover

OL-60CM - 2" Cast Iron O series Conduit Cover

$46.16 USD

Marca: Killark

ID del Catálogo: OL-60CM

2" Cast Iron O series Conduit Cover

O series covers are dressed with two stainless steel screws for readily access. Covers are offered in stamped galvanized steel and copper-free aluminum or casted Duraloy iron to assure the most reliable corrosion resistance. Optioned with integral neoprene and fiber gasket.

Detalles del producto

General

Application

For use with O Series fittings.

Catalog Number

OL-60CM

Color

Gray

Cover Type

Cast

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

O Series

Type

Conduit Body Cover

UPC

783936480329

Dimensiones

Dimensions

10 in x 4 in x 1 in

Gross Weight with Packaging

1.55

Height

1 in

Hub Size

2"

Length

10 in

Weight

0.26 lb

Width

4 in

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Logística

Carton Quantity

5