HUBBELL
Image of OL-900 OL-900 - 4" Stamp Aluminum O series Conduit Cover

OL-900 - 4" Stamp Aluminum O series Conduit Cover

Brand: Killark

Catalog ID: OL-900

4" Stamp Aluminum O series Conduit Cover

Copper-free aluminum (less than 4/10 of 1%). Natural finish. 300 Series stainless steel screws.

General

Application

For use with O Series fittings.

Catalog Number

OL-900

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body Cover

UPC

783936490229

Dimensions

Dimensions

15 in x 6 in x 1 in

Gross Weight with Packaging

0.98

Height

1 in

Hub Size

3-1/2" to 4"

Length

15 in

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10