HUBBELL
Image of OLK-1RG OLK-1RG - ½" Neoprene O Cover Gasket

OLK-1RG - ½" Neoprene O Cover Gasket

$4.50 USD

Brand: Killark

Catalog ID: OLK-1RG

½" Neoprene O Series Cover Gasket

Neoprene gasket.

General

Application

For use with O Series fittings.

Catalog Number

OLK-1RG

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Neoprene

Type

Gasket

UPC

783936490359

Dimensions

Dimensions

4.75 in x 4.75 in x 2.75 in

Gross Weight with Packaging

0.01

Height

2.75 in

Hub Size

1/2"

Length

4.75 in

Weight

0.01 lb

Width

4.75 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50