Brand: Killark
Catalog ID: OLK-2RG
O series neoprene cover gaskets offers a wide range of temperatures and durability and resists degradation more than natural or synthetic rubber. When the gasket is applied to our conduit it becomes suitable for wet locations.
Application
For use with O Series fittings.
Catalog Number
OLK-2RG
Color
Black
EU RoHS Indicator
Contact Manufacturer
Material
Neoprene
Series
O Series
Type
Gasket
UPC
783936490373
Dimensions
4.75 in x 4.75 in x 2.75 in
Gross Weight with Packaging
0.01
Height
2.75 in
Hub Size
3/4"
Length
4.75 in
Weight
0.01 lb
Width
4.75 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
Carton Quantity
50