HUBBELL
2FS-1MSU6 - 1/2" Iron, 2FS Type Two Gang Shallow Device Box without Lugs
Image of 2FS-1MSU6 2FS-1MSU6 - 1/2" Iron, 2FS Type Two Gang Shallow Device Box without Lugs

2FS-1MSU6 - 1/2" Iron, 2FS Type Two Gang Shallow Device Box without Lugs

Brand: Killark

Catalog ID: 2FS-1MSU6

1/2"Iron, 2FS Type Two Gang Shallow Device Box without Lugs

  • Tapered threads (NPT with integral bushings)
  • Internal grounding screw
  • Mounting feet are provided as standard
  • Suitable for use in wet locations when used with gasket covers
  • Cast iron is suitable for concrete use

F series device boxes accommodate wiring devices and provides opening to splice, tap or pull conductors. It provides access to conductors for maintenance and future system changes. Suitable for use in wet locations when used with gasket covers. All devices are offered in our copper-free aluminum with electro-statically applied powder coating. Some devices are configured for our tri-coat protected iron.

General

Catalog Number

2FS-1MSU6

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

Dead-End

Material

Iron

Series

F Series

Type

Device Box

UPC

783936083827

Dimensions

Hub Size

1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

Dead-End