HUBBELL
FSA-2SU6 - FSA Series - Aluminum Shallow Dead-End Cast Device Box - Hub Size 3/4" - Volume 18.0 Cubic Inches
Image of FSA-2SU6 FSA-2SU6 - FSA Series - Aluminum Shallow Dead-End Cast Device Box - Hub Size 3/4" - Volume 18.0 Cubic Inches

FSA-2SU6 - FSA Series - Aluminum Shallow Dead-End Cast Device Box - Hub Size 3/4" - Volume 18.0 Cubic Inches

Brand: Killark

Catalog ID: FSA-2SU6

FSA Series - Aluminum Shallow Dead-End Cast Device Box - Hub Size 3/4 Inch - Volume 18.0 Cubic Inches

  • Tapered threads (NPT with integral bushings)
  • Internal grounding screw
  • Mounting feet are provided as standard
  • Suitable for use in wet locations when used with gasket covers
  • Cast iron is suitable for concrete use

Tapered threads (NPT with integral bushings). Internal grounding screw. Single gang style. Suitable for use in wet locations when used with gasket covers. For use with FS-style covers (see pages F40-F42).

General

Application

Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.

Catalog Number

FSA-2SU6

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

Dead-End

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Outlets

1

Series

F Series

Type

Device Box

UPC

783936122045

Dimensions

Gross Weight with Packaging

0.73

Hub Size

3/4"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

Dead-End

Number Of Outlets

1

Logistics

Carton Quantity

5