

Brand: Killark
Catalog ID: FSCT-2M
Tapered threads (NPT with integral bushings). Internal grounding screw. Single gang style. Suitable for use in wet locations when used with gasket covers. Cast iron is suitable for concrete use. For use with FS-style covers (see pages F40-F42).
Application
Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.
Catalog Number
FSCT-2M
Color
Gray
Finish Type
Powder Epoxy Paint
Hub Pattern
FSCT
Material
Iron
Number Of Outlets
1
Product Family
Fittings
Series
F Series
Type
Device Box
UPC
783936048918
Dimensions
8.875 in x 5.125 in x 2.875 in
Gross Weight with Packaging
2.5
Height
2.875 in
Hub Size
3/4"
Length
8.875 in
Width
5.125 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11852
UL File Number
E3397
Hub Pattern
FSCT
Number Of Outlets
1