
Brand: Killark
Catalog ID: FST-2
Tapered threads (NPT with integral bushings). Internal grounding screw. Single gang style. Suitable for use in wet locations when used with gasket covers. For use with FS-style covers (see pages F40-F42).
Application
Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.
Catalog Number
FST-2
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
FST
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Outlets
1
Series
F Series
Type
Device Box
UPC
783936190464
Dimensions
7.5 in x 6 in x 4.125 in
Gross Weight with Packaging
1.08
Height
4.125 in
Hub Size
3/4"
Length
7.5 in
Weight
1.08 lb
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11852
EU RoHS Indicator
Contact Manufacturer
UL File Number
E3397
Hub Pattern
FST
Number Of Outlets
1