Brand: Killark
Catalog ID: AF8-300AL
AF8 Series Expansion fittings are for use with IMC or rigid conduit installations. The AF8 Series prevents damage of the electrical installations typically used in buildings and bridges by compensating linear movement due to temperature fluctuation or structural movement. This series provides maximum 8” conduit movement (4” in either direction).
Catalog Number
AF8-300AL
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
AF8
Type
Expansion
UPC
783936156231
Hub Size
3"
Buy America(n) Qualified
Contact Manufacturer