HUBBELL
Image of AF8-400AL AF8-400AL - 4" Hub, Aluminum Casted Expansion Fitting With 8" Linear Movement

AF8-400AL - 4" Hub, Aluminum Casted Expansion Fitting With 8" Linear Movement

$3,764.90 USD

Brand: Killark

Catalog ID: AF8-400AL

4" Hub, Aluminum Casted Expansion Fitting With 8" Linear Movement

  • Copper free aluminum casted body and end coupling
  • Includes type "A" phenolic insulating bushing
  • PTFE synthetic fiber reinforced gasket with steel washer to help maintain a strong seal
  • Tinned braided copper ring
  • Rain, water and concretetight

AF8 Series Expansion fittings are for use with IMC or rigid conduit installations. The AF8 Series prevents damage of the electrical installations typically used in buildings and bridges by compensating linear movement due to temperature fluctuation or structural movement. This series provides maximum 8” conduit movement (4” in either direction).

General

Catalog Number

AF8-400AL

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

AF8

Type

Expansion

UPC

783936155487

Dimensions

Hub Size

4"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer