HUBBELL
Image of AFDF-150 AFDF-150 - 1-1/2" Hub, ZA12 zinc alloy Expansion and Deflection Combination Fittings
* Representative image
Image of AFDF-150 AFDF-150 - 1-1/2" Hub, ZA12 zinc alloy Expansion and Deflection Combination Fittings

AFDF-150 - 1-1/2" Hub, ZA12 zinc alloy Expansion and Deflection Combination Fittings

Brand: Killark

Catalog ID: AFDF-150

1-1/2" Hub, ZA12 zinc alloy Expansion and Deflection Combination Fittings

AFDF Combo Expansion/Deflection Series compensates for linear and 3/4” level movement in any direction between two conduit joints in runs of IMC or rigid conduit. AFDF Series combines the DF style fitting with the AF style fitting for an additional 4” movement (2” in either direction) when the 3/4” linear movement in the DF is not enough. Helps prevent damaged conduit runs caused by temperature fluctuations and structural variations by assisting in movement.

Product details

General

Catalog Number

AFDF-150

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Zinc Alloy, ZA12

Series

AFDF

Type

Expansion/Deflection

UPC

783936156590

Dimensions

Hub Size

1-1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer